Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® DCD Water Based Cooling Modules up to 50 kW

The Liebert® DCD chilled water-based cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers and by delivering cooling directly at the source, the Liebert DCD Rear Door Heat Exchanger provides a room-neutral environment.

GET BROCHURE Get Manual
Key Benefits
  • High energy efficiency and low power consumption reduces operational costs
  • Ability to install in existing applications, allowing for scalability and future growth
  • Smart controls and monitoring capabilities gives users peace of mind through remote access to room conditions
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Services Spotlight

Check out
Vertiv’s Liquid
Cooling Services!

The Liebert® DCD chilled-water cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. By delivering cooling directly at the source, the DCD Rear Door Heat Exchanger provides highly efficient cooling to produce a room-neutral environment. It is available with advanced controls and monitoring capabilities, allowing for remote access to thermal conditions in the data center at all times.

Model Specifications Overview
Liebert® DCD Water-Cooled Active Rack Door, 47kW
76 7/8 in   23 5/8 in   13 3/5 in   310 lbs  
Liebert® DCD Water-Cooled Passive Rack Door, 50kW
76 7/8 in   31 1/2 in   6 in   230 lbs  
Liebert® DCD Water-Cooled Passive Rack Door, 35 kW
       
Liebert® DCD Water-Cooled Active Rack Door, 35kW
76 7/8 in   23 5/8 in   9 in   287 lbs  
Liebert® DCD Water-Cooled Active Rack Door, 50kW
76 7/8 in   31 1/2 in   9 1/8 in   318.2 lbs  

Features

Customer stories

 Image

How to implement liquid cooling at existing data centers

The future of data center thermal management is here – It is liquid cooling. So, how fast will you transition higher-density workloads to hybrid cooling infrastructures?

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location