Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ EconoPhase Pumped Refrigerant Economizer

The Vertiv™ EconoPhase Pumped Refrigerant economizer works with the Vertiv™ CoolPhase Perimeter and the Vertiv™ CoolPhase Condenser to significantly improve data center efficiency - without bringing in outside air and without using water.

Get Manual
Key Benefits
  • Provides more hours of free cooling than traditional systems
  • Uses pumps that consume less than one-tenth the energy of CRAC compressors
  • Operates with a new low-GWP (R-454B) refrigerant to reduce environmental impact
  • Protects against outside air contamination with no dampers or louvers required
  • Virtually maintenance-free, with sealed pumps and automatic diagnostics
  • Easy to install as a standalone unit or bundled solution
  • Best Suited For:
    • Banking
    • Financial and Insurance
    • Data Center/Colocation/Hosting
    • Education
    • Government
    • Healthcare
    • Retail and Wholesale

    Benefits

    Highly efficient - PUE as low as 1.05 in full economizer mode Supports sustainability and cost savings initiatives No water and no costly water treatment required No outside air contamination No dampers and louvers to adjust and maintain Instant changeover to economizer mode, even for short time periods, to optimize free cooling hours

    Features

    Uses pumped refrigerant for higher absorption than water or air systems Pump unit serviceable without loss of cooling Advanced Liebert iCOM controls for automatic failure diagnostics and self-optimization

    The Vertiv™ EconoPhase unit automatically switches to economizer operation during periods of lower outdoor temperature to reduce or eliminate compressor run time. The Vertiv™ EconoPhase is an option for a Liebert DSE™ air-cooled system.

    Vertiv™ EconoPhase Pumped Refrigerant Economizer
    Physical Characteristics
    Weight
    340-347 lbs
    Weight
    154-157 kgs
    Height
    40 1/8 in
    Height
    1019 mm
    Width
    36 3/16 in
    Width
    919 mm
    Depth
    42 1/8 in
    Depth
    1071 mm
    PARTNERS
    Overview
    Consultants Corner
    PARTNERS
    Overview
    Consultants Corner
    Partner Login

    Language & Location