Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ WSN Flex Sensor

Vertiv™ Wireless Sensor Network (WSN) provides an easily deployed platform for improved environmental visibility. Providing secure coverage for larger areas reduces deployment cost and network complexity. With best in class security, the Vertiv™ WSN uses proprietary data packet validation, layered encryption and user approval requirements to ensure your data stays protected. Integration with upstream Vertiv systems provides unmatched versatility and management through a single user interface. Available for order in early Q1 2020.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Substantially decrease installation labor costs compared to wired solutions
Save up to 15% in material costs with less to manage and deploy
Decrease install time
Effectively monitor data center environment with a single user interface for many sensors
Act fast if a problem occurs
Improved end-to-end security
Fast firmware updates and device configuration
Flexible, fast relocation options  

Features

Wireless communication of sensor data
Single button push sensor joins
Wireless protocol provides increased sensor distance
Multi-layer encryption with network lockdown
Restricts automatic incorporation of wireless values into mission critical control
Custom APIs for seamless integration
Auto-discovery of new Vertiv wireless devices via Vertiv gateway
Wireless radio comes standard with temperature, humidity, two flex IO ports, accelerometer and beeper  

Vertiv™ WSN Flex Sensor
Technical Specifications
Product Line
Vertiv™ WSN
Mounting
Magnet / Zip Ties / Screws
Power Input
5V Micro-USB / 2 x AAA (int.) / WSN-EXTBATT (ext.)
Ports
Micro-USB / Dual Programmable Analog-Digital IO
Operating Environment
[Indoor] -40°C -> 125°C
Notifications
Communicated to WSN-GATEWAY
Configuration Port
Data via Micro-USB
Environmental Sensors
Temperature / Humidity / Motion / Analog/Digital IO
Direct Integration
Wireless to WSN-GATEWAY
Inputs
Micro-USB / Dual Programmable Analog-Digital IO
Height
3.277 in
Height
83.24 mm
Width
1.728 in
Width
43.89 mm
Depth
2.201 in
Depth
59.91 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location