Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Cybex™ Secure MultiViewer KVM Switch

The Vertiv™ Cybex™ Secure MultiViewer KVM continues to provide the KVM solution required in accessing both classified and non-classified data. Through an all new, universal video port connector, the Cybex™ Secure MultiViewer supports a mixture of DP, HDMI, and DVI-D video connections without needing adapters. The Cybex™ Secure MultiViewer can be used in either a single or dual display scenario with up to 16 computers on a single screen and features such as tiling, windowing, and touch screen and features as tile, scale, picture-in-picture (PIP), or custom layout.

Find Sales Contact Get Brochure Get Manual
Key Benefits
Simultaneously view multiple computers on a single display. Ability to interact with various security classifications on a single screen. With CNS, keyboard and mouse transitions seamlessly when holding the left CTRL key and moving the cursor across window borders. Direct interaction with any application through touch screen capabilities. Smart-card (CAC) or biometric readers for authentication across multiple secure computers.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Education
  • Government
  • Healthcare
  • Military
  • Defense
  • Aerospace and Missile
  • Retail and Wholesale
Warranty: 3-Year Full Coverage Factory Warranty – Optional Extended Warranty Available

The Vertiv™ Cybex™ Secure MultiViewer KVM is ideal for environments where monitoring and managing of multiple active computers, covering various degrees of secure data is required and where users need window management capabilities for greater ease of use. The MultiViewer, which is available in 4, 8, or 16 port models, allows each attached computer to be simultaneously displayed in separate windows on a single display. The windows can be arranged in tile, scale, picture-in-picture (PIP), or custom. The MultiViewer provides a second console display output to divide windows across two displays. Additionally, Cursor Navigation Switching (CNS) enables users to seamlessly transition between computers by simply pressing the left CTRL key while moving the mouse between windows.

Model Specifications Overview
SCMV245DPH, Vertiv™ Cybex™ Secure MultiViewer KVM Switch 4 port
UHD 4K – 3840x2160 @30Hz   1.7 in   13.7 in   5.0 in   3.5 lbs  
SCMV285DPH, Vertiv™ Cybex™ Secure MultiViewer KVM Switch 8 port
UHD 4K – 3840x2160 @30Hz   2.6 in   17.4 in   7.2 in   8.2 lbs  
SCMV2160DPH, Vertiv™ Cybex™ Secure MultiViewer KVM Switch 16 port
UHD 4K – 3840x2160 @30Hz   3 in   17.4 in   11.8 in   15.4 lbs  

Benefits

View information on a single display from multiple, isolated computers Dual head display capabilities give the user visibility to computers across two displays in duplicate or extended screen mode Provides flexible multiple screen layout options for users Tile, Scale, PIP or custom Block unauthorized USB devices while allowing secure switching of smart card and biometric devices between computers Universal video connectors to support DP, HDMI, and DVI-D without adapters Tamper-evident holographic labels to ensure hardware hasn’t been compromised Enhances ability to multitask by keeping multiple critical systems in the user’s field of vision Keyboard lock status indication on front of MultiViewer switch

Features

Unidirectional data flow of keyboard, mouse, video, and audio Isolated switch ports provide discrete processing paths to each system Video support up to UHD 4K at 30 Hz Flexible screen/window layout options with zero lag Secure KVM switching allows forinteraction with multiple computers from different security classifications on a single or dual display Cursor Navigation Switching (CNS) – keyboard and mouse control seamlessly transitions when holding the left CTRL key and moving the cursor across window borders. Touch screen support Universal video connectors - Supports either HDMI or DP on the same physical video input port Smart-card (CAC) reader or biometric readers for authentication across multiple secure computers (4 and 8-port models) Eliminate need of multiple hardware peripherals, such as displays, keyboards, and mice. Ease of setup and use Multi-colored LEDs for enhanced channel identification

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location