Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert® LVC: V-Shaped Condenser

This V-shaped condenser effectively saves on space, solving the problem of congestion in the air-cooled outdoor installation area. The cooling capacity ranges from 88kW to 170kW in a single unit.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare

Features

Space Saving V-shaped condenser coil saves 70% footprint area compared to conventional "one" condensers. High outdoor area usage. Energy Saving With EC fan, saves 15-55% fan power consumption. Optional water spray, natural cooling and other-saving components. Easy Maintenance Modular design for easy accessibility. Special design for easy dirt removal from outdoor coils. Control Logic Fan speed regulation according to four control mode, thus adjusting the discharge pressure. Spray technology reduces power consumption & noise.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location